How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | U: | 1.25 in |
| V: | 2.75 in | BF: | 0.41 |
| AK: | 4.5 | G: | 3.26 |
| AE2: | 0.63 | AB: | 6.38 |
| I: | 6.1 in | LL: | 4.25 in |
| BD: | 5.88 | L: | 9.57 in |
| AF: | 0.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| H: | 0.53 in | AA: | 14 |
| AG: | 8.5 | BE: | 0.38 in |
| T: | 1.75 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.23 |
| Assembly: | YFC-2 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

