How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BE: | 0.38 in |
| BF: | 0.41 | G: | 3.26 |
| AJ: | 5.88 | U: | 1.25 in |
| L: | 9.57 in | AB: | 6.38 |
| I: | 6.1 in | D: | 4.5 |
| AF: | 0.38 | P: | 3.69 in |
| LL: | 4.25 in | T: | 1.75 |
| AG: | 8.5 | BD: | 5.88 |
| AA: | 14 | AK: | 4.5 |
| LM: | 11.81 | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.23 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Gear Type: | Worm |
| Bore Code: | 28 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

