How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| AE2: | 0.63 | BE: | 0.38 in |
| G: | 3.26 | I: | 6.1 in |
| AF: | 0.38 | LL: | 4.25 in |
| L: | 9.57 in | AB: | 6.38 |
| AK: | 4.5 | U: | 1.25 in |
| P: | 3.69 in | AG: | 8.5 |
| LM: | 11.81 | V: | 2.75 in |
| T: | 1.75 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| AA: | 14 | D: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Model Code: | 42YFC |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 58.3 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 28 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

