How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| P: | 3.69 in | AJ: | 5.88 |
| T: | 1.75 | AE2: | 0.63 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AB: | 6.38 |
| H: | 0.53 in | AA: | 14 |
| LL: | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | AF: | 0.38 |
| U: | 1.25 in | G: | 3.26 |
| BE: | 0.38 in | I: | 6.1 in |
| LM: | 11.81 | L: | 9.57 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Assembly: | YFC-2 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

