How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| AF: | 0.38 | AE2: | 0.63 |
| AK: | 4.5 | L: | 9.57 in |
| LM: | 11.81 | G: | 3.26 |
| AB: | 6.38 | V: | 2.75 in |
| I: | 6.1 in | T: | 1.75 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| D: | 4.5 | LL: | 4.25 in |
| U: | 1.25 in | BD: | 5.88 |
| BF: | 0.41 | AA: | 14 |
Technical Specifications
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 15.5 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

