How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AF: | 0.38 |
| LL: | 4.25 in | LM: | 11.81 |
| BD: | 5.88 | AB: | 6.38 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| T: | 1.75 | AJ: | 5.88 |
| U: | 1.25 in | BE: | 0.38 in |
| G: | 3.26 | AG: | 8.5 |
| BF: | 0.41 | V: | 2.75 in |
| L: | 9.57 in | AK: | 4.5 |
| AE2: | 0.63 | I: | 6.1 in |
| P: | 3.69 in | AA: | 14 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 339 |
| Series Code: | OE | Input HP @ 1750 RPM: | 15.5 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Output Diameter (in): | 1.75 in |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

