How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| AB: | 6.38 | AF: | 0.38 |
| V: | 2.75 in | AE2: | 0.63 |
| U: | 1.25 in | LM: | 11.81 |
| P: | 3.69 in | AJ: | 5.88 |
| BF: | 0.41 | I: | 6.1 in |
| AG: | 8.5 | D: | 4.5 |
| AA: | 14 | G: | 3.26 |
| LL: | 4.25 in | L: | 9.57 in |
| BE: | 0.38 in | T: | 1.75 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 28 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output RPM: | 339 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

