How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.63 |
| AA: | 14 | G: | 3.26 |
| LM: | 11.81 | AG: | 8.5 |
| L: | 9.57 in | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | D: | 4.5 |
| AB: | 6.38 | T: | 1.75 |
| LL: | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | U: | 1.25 in |
| BF: | 0.41 | AK: | 4.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output RPM: | 35 | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Center Distance (in): | 4.25 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

