How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AB: | 6.38 |
| G: | 3.26 | AJ: | 5.88 |
| LL: | 4.25 in | AF: | 0.38 |
| L: | 9.57 in | BE: | 0.38 in |
| LM: | 11.81 | H: | 0.53 in |
| AK: | 4.5 | AA: | 14 |
| D: | 4.5 | BF: | 0.41 |
| V: | 2.75 in | U: | 1.25 in |
| T: | 1.75 | AG: | 8.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.79 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

