How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AG: | 8.5 |
| P: | 3.69 in | LM: | 11.81 |
| I: | 6.1 in | BF: | 0.41 |
| D: | 4.5 | U: | 1.25 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | BD: | 5.88 |
| G: | 3.26 | BE: | 0.38 in |
| AB: | 6.38 | LL: | 4.25 in |
| H: | 0.53 in | AK: | 4.5 |
| V: | 2.75 in | AA: | 14 |
| T: | 1.875 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Bore Code: | 30 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Model Code: | 42YFC |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 12.9 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

