How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| AF: | 0.38 | LL: | 4.25 in |
| AE2: | 0.63 | AG: | 8.5 |
| AK: | 4.5 | T: | 1.875 |
| D: | 4.5 | LM: | 11.81 |
| AJ: | 5.88 | I: | 6.1 in |
| BD: | 5.88 | U: | 1.25 in |
| P: | 3.69 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 14 | V: | 2.75 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 12.9 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 175 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

