How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BF: | 0.41 |
| AE2: | 0.63 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| L: | 9.57 in | AJ: | 5.88 |
| BD: | 5.88 | AF: | 0.38 |
| G: | 3.26 | U: | 1.25 in |
| LM: | 11.81 | P: | 3.69 in |
| H: | 0.53 in | T: | 1.875 |
| D: | 4.5 | I: | 6.1 in |
| AK: | 4.5 | AG: | 8.5 |
| LL: | 4.25 in | AA: | 14 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 175 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.9 |
| Output Diameter (in): | 1.875 in | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

