How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | L: | 9.57 in |
| AK: | 4.5 | AG: | 8.5 |
| V: | 2.75 in | AB: | 6.38 |
| U: | 1.25 in | AE2: | 0.63 |
| LL: | 4.25 in | H: | 0.53 in |
| D: | 4.5 | BE: | 0.38 in |
| T: | 1.875 | I: | 6.1 in |
| AA: | 14 | G: | 3.26 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | LM: | 11.81 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Output Diameter (in): | 1.875 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 12.9 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

