How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 6.38 |
| AK: | 4.5 | AA: | 14 |
| BF: | 0.41 | T: | 1.875 |
| P: | 3.69 in | G: | 3.26 |
| I: | 6.1 in | U: | 1.25 in |
| L: | 9.57 in | AE2: | 0.63 |
| AG: | 8.5 | AF: | 0.38 |
| D: | 4.5 | V: | 2.75 in |
| LM: | 11.81 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| BE: | 0.38 in | LL: | 4.25 in |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 30 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 175 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 12.9 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

