How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | AB: | 6.38 |
| I: | 6.1 in | H: | 0.53 in |
| D: | 4.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AK: | 4.5 | L: | 9.57 in |
| AE2: | 0.63 | BF: | 0.41 |
| U: | 1.25 in | AA: | 14 |
| AF: | 0.38 | LL: | 4.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| T: | 1.875 | P: | 3.69 in |
| V: | 2.75 in | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 12.9 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

