How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AA: | 14 | P: | 3.69 in |
| AE2: | 0.63 | D: | 4.5 |
| BD: | 5.88 | G: | 3.26 |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 11.81 | AB: | 6.38 |
| AK: | 4.5 | V: | 2.75 in |
| AG: | 8.5 | T: | 1.875 |
| AF: | 0.38 | H: | 0.53 in |
| I: | 6.1 in | LL: | 4.25 in |
| BF: | 0.41 | L: | 9.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.2 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Model Code: | 42YFC |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 17.5 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

