How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| AK: | 4.5 | T: | 1.875 |
| L: | 9.57 in | LL: | 4.25 in |
| AE2: | 0.63 | BE: | 0.38 in |
| AF: | 0.38 | AB: | 6.38 |
| I: | 6.1 in | LM: | 11.81 |
| AA: | 14 | AG: | 8.5 |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | U: | 1.25 in |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.2 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

