How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| AB: | 6.38 | AE2: | 0.63 |
| I: | 6.1 in | BF: | 0.41 |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| G: | 3.26 | T: | 1.875 |
| LM: | 11.81 | D: | 4.5 |
| LL: | 4.25 in | AA: | 14 |
| L: | 9.57 in | U: | 1.25 in |
Technical Specifications
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Series Code: | OE | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Bore Code: | 30 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

