How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 1.25 in |
| G: | 3.26 | I: | 6.1 in |
| AK: | 4.5 | BD: | 5.88 |
| AB: | 6.38 | BE: | 0.38 in |
| AG: | 8.5 | D: | 4.5 |
| V: | 2.75 in | AA: | 14 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | LM: | 11.81 |
| AE2: | 0.63 | L: | 9.57 in |
| T: | 1.875 | P: | 3.69 in |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 30 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.3 |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Series Code: | OE | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

