How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | H: | 0.53 in |
| LM: | 11.81 | P: | 3.69 in |
| U: | 1.25 in | BF: | 0.41 |
| AG: | 8.5 | BE: | 0.38 in |
| AE2: | 0.63 | AF: | 0.38 |
| I: | 6.1 in | AK: | 4.5 |
| BD: | 5.88 | T: | 1.875 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | V: | 2.75 in |
| AJ: | 5.88 | D: | 4.5 |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.875 in | Ratio: | 20:1 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

