How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| AF: | 0.38 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| LL: | 4.25 in | AB: | 6.38 |
| D: | 4.5 | BD: | 5.88 |
| AG: | 8.5 | AJ: | 5.88 |
| L: | 9.57 in | P: | 3.69 in |
| BE: | 0.38 in | G: | 3.26 |
| T: | 1.875 | AE2: | 0.63 |
| LM: | 11.81 | I: | 6.1 in |
| AA: | 14 | AK: | 4.5 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.59 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Ratio: | 20:1 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Bore Code: | 30 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

