How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| T: | 1.875 | V: | 2.75 in |
| AB: | 6.38 | G: | 3.26 |
| AA: | 14 | AJ: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 4.25 in | LM: | 11.81 |
| AG: | 8.5 | BE: | 0.38 in |
| D: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | P: | 3.69 in |
| AK: | 4.5 | L: | 9.57 in |
| U: | 1.25 in | I: | 6.1 in |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Ratio: | 25:1 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Gear Type: | Worm |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 30 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

