How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 4.5 |
| LL: | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
| AF: | 0.38 | P: | 3.69 in |
| BE: | 0.38 in | I: | 6.1 in |
| AA: | 14 | BD: | 5.88 |
| LM: | 11.81 | G: | 3.26 |
| AK: | 4.5 | U: | 1.25 in |
| T: | 1.875 | AE2: | 0.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.24 |
| Output RPM: | 70 | Input Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

