How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | L: | 9.57 in |
| T: | 1.875 | G: | 3.26 |
| BD: | 5.88 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| I: | 6.1 in | BE: | 0.38 in |
| U: | 1.25 in | AA: | 14 |
| AB: | 6.38 | LM: | 11.81 |
| AJ: | 5.88 | AE2: | 0.63 |
| V: | 2.75 in | AF: | 0.38 |
| BF: | 0.41 | H: | 0.53 in |
| P: | 3.69 in | D: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Assembly: | YFC-2 | Ratio Range: | 40:1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 30 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 4.2 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

