How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| LL: | 4.25 in | AG: | 8.5 |
| I: | 6.1 in | P: | 3.69 in |
| LM: | 11.81 | AK: | 4.5 |
| BE: | 0.38 in | T: | 1.875 |
| U: | 1.25 in | V: | 2.75 in |
| AJ: | 5.88 | D: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AA: | 14 | BD: | 5.88 |
| BF: | 0.41 | L: | 9.57 in |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.2 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

