How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| V: | 2.75 in | AE2: | 0.63 |
| T: | 1.875 | BF: | 0.41 |
| L: | 9.57 in | LM: | 11.81 |
| I: | 6.1 in | D: | 4.5 |
| AG: | 8.5 | AB: | 6.38 |
| AK: | 4.5 | G: | 3.26 |
| AF: | 0.38 | P: | 3.69 in |
| U: | 1.25 in | LL: | 4.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.875 in |
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 15.5 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

