How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | H: | 0.53 in |
| BF: | 0.41 | AF: | 0.38 |
| D: | 4.5 | BE: | 0.38 in |
| V: | 2.75 in | U: | 1.25 in |
| AG: | 8.5 | AA: | 14 |
| AK: | 4.5 | I: | 6.1 in |
| P: | 3.69 in | AE2: | 0.63 |
| T: | 1.875 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | LM: | 11.81 |
| AJ: | 5.88 | L: | 9.57 in |
| BD: | 5.88 | LL: | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 30 | Output Diameter (in): | 1.875 in |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

