How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | V: | 2.75 in |
| BD: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | T: | 1.875 |
| AE2: | 0.63 | D: | 4.5 |
| AG: | 8.5 | LM: | 11.81 |
| LL: | 4.25 in | I: | 6.1 in |
| AA: | 14 | BE: | 0.38 in |
| U: | 1.25 in | P: | 3.69 in |
| AF: | 0.38 | AB: | 6.38 |
| G: | 3.26 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 30 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.7 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

