How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AA: | 14 |
| D: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.63 |
| U: | 1.25 in | G: | 3.26 |
| BF: | 0.41 | V: | 2.75 in |
| BD: | 5.88 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| P: | 3.69 in | LL: | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.38 |
| AB: | 6.38 | L: | 9.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

