How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| LL: | 4.25 in | AK: | 4.5 |
| BE: | 0.38 in | AA: | 14 |
| L: | 9.57 in | BD: | 5.88 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | U: | 1.25 in |
| T: | 1.875 | AG: | 8.5 |
| D: | 4.5 | I: | 6.1 in |
| AE2: | 0.63 | BF: | 0.41 |
| LM: | 11.81 | AF: | 0.38 |
| P: | 3.69 in | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 14.1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

