How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.75 in |
| LL: | 4.25 in | AB: | 6.38 |
| AG: | 8.5 | L: | 9.57 in |
| D: | 4.5 | AJ: | 5.88 |
| U: | 1.25 in | G: | 3.26 |
| P: | 3.69 in | AE2: | 0.63 |
| I: | 6.1 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.38 |
| LM: | 11.81 | AA: | 14 |
| T: | 1.875 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Diameter (in): | 1.875 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

