How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| BD: | 9 | G: | 3.26 |
| H: | 0.53 in | P: | 3.69 in |
| T: | 1.875 | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 4.5 |
| L1: | 12.9 in | L: | 9.57 in |
| AF: | 0.38 | U: | 1.25 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AB: | 6.38 |
| I: | 6.1 in | AE2: | 0.63 |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 12.9 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Bore Code: | 30 |
| Model Code: | 42YFC | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

