How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AA: | 14 |
| BF: | 0.53 | D: | 4.5 |
| BE1: | 0.5 in | BD: | 9 |
| L1: | 12.9 in | AJ: | 7.25 |
| P: | 3.69 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AB: | 6.38 | L: | 9.57 in |
| V: | 2.75 in | AE2: | 0.63 |
| G: | 3.26 | LL: | 4.25 in |
| H: | 0.53 in | AK: | 8.5 |
| AF: | 0.38 | T: | 1.875 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.875 in |
| Series Code: | OE | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

