How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 1.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| BF: | 0.53 | P: | 3.69 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | I: | 6.1 in |
| T: | 1.875 | AE2: | 0.63 |
| L1: | 12.9 in | H: | 0.53 in |
| AK: | 8.5 | AA: | 14 |
| AG: | 8.5 | LL: | 4.25 in |
| L: | 9.57 in | D: | 4.5 |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 30 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

