How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 12.9 in |
| T: | 1.875 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AG: | 8.5 |
| I: | 6.1 in | V: | 2.75 in |
| AK: | 8.5 | H: | 0.53 in |
| U: | 1.25 in | G: | 3.26 |
| AE2: | 0.63 | AF: | 0.38 |
| L: | 9.57 in | AA: | 14 |
| LL: | 4.25 in | D: | 4.5 |
| BD: | 9 | BE1: | 0.5 in |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 30 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Ratio: | 100:1 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.2 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

