How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.38 |
| AE2: | 0.63 | BE1: | 0.5 in |
| AK: | 8.5 | G: | 3.26 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AB: | 6.38 |
| H: | 0.53 in | T: | 1.875 |
| V: | 2.75 in | AA: | 14 |
| P: | 3.69 in | I: | 6.1 in |
| L1: | 12.9 in | D: | 4.5 |
| BD: | 9 | U: | 1.25 in |
| AG: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Model Code: | 42YFC |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Output RPM: | 117 |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

