How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | L: | 9.57 in |
| T: | 1.875 | AJ: | 7.25 |
| G: | 3.26 | BE1: | 0.5 in |
| V: | 2.75 in | P: | 3.69 in |
| AE2: | 0.63 | AK: | 8.5 |
| L1: | 12.9 in | H: | 0.53 in |
| AF: | 0.38 | U: | 1.25 in |
| AA: | 14 | BD: | 9 |
| BF: | 0.53 | LL: | 4.25 in |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 117 | Output Diameter (in): | 1.875 in |
| Bore Code: | 30 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

