How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | V: | 2.75 in |
| L1: | 12.9 in | P: | 3.69 in |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.38 | AG: | 8.5 |
| D: | 4.5 | AJ: | 7.25 |
| AE2: | 0.63 | I: | 6.1 in |
| H: | 0.53 in | BF: | 0.53 |
| AK: | 8.5 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| G: | 3.26 | BE1: | 0.5 in |
| AA: | 14 | LL: | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Bore Code: | 30 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

