How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AK: | 8.5 |
| AA: | 14 | BD: | 9 |
| L: | 9.57 in | D: | 4.5 |
| L1: | 12.9 in | AB: | 6.38 |
| U: | 1.25 in | LL: | 4.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 3.26 | AF: | 0.38 |
| AG: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | T: | 1.875 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Output Diameter (in): | 1.875 in | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

