How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.63 |
| D: | 4.5 | I: | 6.1 in |
| P: | 3.69 in | AG: | 8.5 |
| L: | 9.57 in | AA: | 14 |
| V: | 2.75 in | L1: | 12.9 in |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | AB: | 6.38 |
| T: | 1.875 | U: | 1.25 in |
| H: | 0.53 in | LL: | 4.25 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| Product Type: | Right Angle | Bore Code: | 30 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

