How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AE2: | 0.63 |
| AF: | 0.38 | V: | 2.75 in |
| BE1: | 0.5 in | AB: | 6.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| BD: | 9 | I: | 6.1 in |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | T: | 1.875 |
| LL: | 4.25 in | AG: | 8.5 |
| G: | 3.26 | D: | 4.5 |
| P: | 3.69 in | L1: | 12.9 in |
| AA: | 14 | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 20:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Motor Frame Size: | 180TC | Model Code: | 42YFC |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.59 | Output Diameter (in): | 1.875 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

