How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | BE1: | 0.5 in |
| AF: | 0.38 | I: | 6.1 in |
| G: | 3.26 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| LL: | 4.25 in | AA: | 14 |
| P: | 3.69 in | H: | 0.53 in |
| V: | 2.75 in | BF: | 0.53 |
| BD: | 9 | AB: | 6.38 |
| L: | 9.57 in | AK: | 8.5 |
| AJ: | 7.25 | L1: | 12.9 in |
| U: | 1.25 in | AG: | 8.5 |
Technical Specifications
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Model Code: | 42YFC | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

