How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.38 |
| AE2: | 0.63 | BE1: | 0.5 in |
| L: | 9.57 in | G: | 3.26 |
| AB: | 6.38 | V: | 2.75 in |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| I: | 6.1 in | P: | 3.69 in |
| AG: | 8.5 | LL: | 4.25 in |
| L1: | 12.9 in | AA: | 14 |
| H: | 0.53 in | AK: | 8.5 |
| T: | 1.875 | D: | 4.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 5.23 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Series Code: | OE |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

