How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AB: | 6.38 |
| P: | 3.69 in | BE1: | 0.5 in |
| BD: | 9 | V: | 2.75 in |
| AA: | 14 | I: | 6.1 in |
| L: | 9.57 in | AG: | 8.5 |
| U: | 1.25 in | AK: | 8.5 |
| G: | 3.26 | AF: | 0.38 |
| AJ: | 7.25 | D: | 4.5 |
| T: | 1.875 | LL: | 4.25 in |
| AE2: | 0.63 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.7 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output RPM: | 29.2 | Series Code: | OE |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

