How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.38 |
| U: | 1.25 in | L: | 9.57 in |
| BF: | 0.53 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| V: | 2.75 in | BE1: | 0.5 in |
| BD: | 9 | T: | 1.875 |
| L1: | 12.9 in | P: | 3.69 in |
| LL: | 4.25 in | D: | 4.5 |
| AA: | 14 | AG: | 8.5 |
| G: | 3.26 | H: | 0.53 in |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.7 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Series Code: | OE |
| Bore Code: | 30 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

