How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | V: | 2.75 in |
| BF: | 0.53 | AA: | 14 |
| I: | 6.1 in | P: | 3.69 in |
| AE2: | 0.63 | L1: | 12.9 in |
| T: | 1.875 | L: | 9.57 in |
| G: | 3.26 | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | BD: | 9 |
| U: | 1.25 in | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Bore Code: | 30 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Motor Frame Size: | 180TC | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.79 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

