How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.26 |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.38 | V: | 2.75 in |
| P: | 3.69 in | AJ: | 7.25 |
| L: | 9.57 in | LL: | 4.25 in |
| I: | 6.1 in | AA: | 14 |
| AK: | 8.5 | U: | 1.25 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AG: | 8.5 |
| AE2: | 0.63 | T: | 1.875 |
| D: | 4.5 | L1: | 12.9 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 30 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

