How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | U: | 1.25 in |
| AK: | 8.5 | T: | 1.875 |
| H: | 0.53 in | P: | 3.69 in |
| BF: | 0.53 | AA: | 14 |
| AE2: | 0.63 | AJ: | 7.25 |
| V: | 2.75 in | L1: | 12.9 in |
| L: | 9.57 in | BE1: | 0.5 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | I: | 6.1 in |
| BD: | 9 | G: | 3.26 |
| AG: | 8.5 | AB: | 6.38 |
Technical Specifications
| Ratio: | 80:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Bore Code: | 30 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

