How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| P: | 3.69 in | D: | 4.5 |
| U: | 1.25 in | G: | 3.26 |
| AE2: | 0.63 | BE1: | 0.5 in |
| AA: | 14 | BF: | 0.53 |
| AJ: | 7.25 | I: | 6.1 in |
| LL: | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | AG: | 8.5 |
| L: | 9.57 in | BD: | 9 |
| AK: | 8.5 | T: | 1.875 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.875 in |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 12.9 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Ratio: | 10:1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

