How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | H: | 0.53 in |
| AE2: | 0.63 | I: | 6.1 in |
| AB: | 6.38 | D: | 4.5 |
| AK: | 8.5 | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| U: | 1.25 in | BE1: | 0.5 in |
| L: | 9.57 in | AA: | 14 |
| LL: | 4.25 in | L1: | 12.9 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Ratio: | 100:1 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 30 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

